Dec 03, 2025
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
Dec 03, 2025
BSS306N
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k0.06
-
Ciss207 pF
-
Coss75 pF
-
ID (@25°C) max2.3 A
-
IDpuls max9 A
-
Operating Temperature max150 °C
-
Operating Temperature min-55 °C
-
PackageSOT-23
-
PolarityN
-
Ptot max0.5 W
-
QG (typ @4.5V) max1.5 nC
-
RDS (on) (@10V) max57 mΩ
-
RthJA max250 K/W
-
Special FeaturesSmall Signal
-
VDS max30 V
-
VGS(th)1.2 V to 2 V
| Recommended | ||
|
OPN
|
BSS306NH6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOT-23 | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOT-23 |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Enhancement mode
- Logic level
- Avalanche rated
- Fast switching
- dv/dt rated
Benefits
- High efficiency & extended battery life
- Small packages save PCB space
- Best-in-class quality and reliability